Grove Gear HM230-60-1-1.438-56C-L3
Part #:HM230-60-1-1.438-56C-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | AK: | 4.5 |
| AE1: | 0.6 | G: | 2 |
| AJ: | 5.88 | BD: | 5.88 |
| Center Distance (in): | 3 in | BF: | 0.41 |
| AD: | 6.53 | F: | 4 |
| L: | 6.57 in | C: | 8.88 in |
| BE: | 0.38 in | D: | 3.25 |
| U: | 0.875 in | I: | 4.84 in |
| AE2: | 0.36 | B: | 8.12 |
| T: | 1.438 | LM: | 8.82 |
| AG: | 7.5 |
Technical Specifications
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 1.279 |
| Ratio Range: | 60:1 | Center Distance (in): | 3 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Bore Code: | 23 |
| Output Key: | 3/8 x 3.00 | Input Diameter (in): | 0.875 in |
| Ratio: | 60:1 | Thrust Rating - output shaft: | 2574 |
| Output Diameter (in): | 1.438 in | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Model Code: | HM230 |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 56C |
| Input RPM: | 1,750 | Output RPM: | 29.2 |
| Assembly: | HM-1 | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1924 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

