Grove Gear HM230-60-1-1.438-56C-L4
Part #:HM230-60-1-1.438-56C-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 8.12 | F: | 4 |
| AK: | 4.5 | I: | 4.84 in |
| AD: | 6.53 | BF: | 0.41 |
| BE: | 0.38 in | V: | 2.51 in |
| D: | 3.25 | T: | 1.438 |
| Center Distance (in): | 3 in | AJ: | 5.88 |
| AG: | 7.5 | LM: | 8.82 |
| C: | 8.88 in | BD: | 5.88 |
| G: | 2 | AE1: | 0.6 |
| U: | 0.875 in | L: | 6.57 in |
| AE2: | 0.36 |
Technical Specifications
| Ratio: | 60:1 | Product Type: | Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Input HP @ 1750 RPM: | 1.279 |
| Model Code: | HM230 | Output Diameter (in): | 1.438 in |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 0.875 in | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Key: | 3/8 x 3.00 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 3 | Thrust Rating - output shaft: | 2574 |
| Motor Frame Size: | 56C | Bore Code: | 23 |
| Output RPM: | 29.2 | Ratio Range: | 60:1 |
| Assembly: | HM-1 | Output Shaft Assembly Code: | 1 |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1924 in/lbs |

