Grove Gear HM230-60-1-1.438-56C-L9
Part #:HM230-60-1-1.438-56C-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.36 | AG: | 7.5 |
| BF: | 0.41 | L: | 6.57 in |
| D: | 3.25 | BE: | 0.38 in |
| Center Distance (in): | 3 in | BD: | 5.88 |
| LM: | 8.82 | V: | 2.51 in |
| C: | 8.88 in | G: | 2 |
| U: | 0.875 in | B: | 8.12 |
| AJ: | 5.88 | F: | 4 |
| AK: | 4.5 | AE1: | 0.6 |
| T: | 1.438 | AD: | 6.53 |
| I: | 4.84 in |
Technical Specifications
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Model Code: | HM230 |
| Housing Material: | Cast Iron | Motor Frame Size: | 56C |
| Service Factor: | 1 | Thrust Rating - output shaft: | 2574 |
| Bore Code: | 23 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 3 | Input Diameter (in): | 0.875 in |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 1.279 | Ratio: | 60:1 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Output RPM: | 29.2 | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 1.75 in | Input RPM: | 1,750 |
| Output Key: | 3/8 x 3.00 | Input Style: | Flexible Coupling Input |
| Ratio Range: | 60:1 | Assembly: | HM-1 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 1.438 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1924 in/lbs |

