Grove Gear HM230-60-1-1.500-140TC-L1
Part #:HM230-60-1-1.500-140TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 4 | AG: | 7.5 |
| AK: | 4.5 | AJ: | 5.88 |
| C: | 8.88 in | V: | 2.51 in |
| BD: | 5.88 | AD: | 6.53 |
| G: | 2 | BF: | 0.41 |
| U: | 0.875 in | T: | 1.5 |
| BE: | 0.38 in | Center Distance (in): | 3 in |
| L: | 6.57 in | LM: | 8.82 |
| D: | 3.25 | AE2: | 0.36 |
| I: | 4.84 in | AE1: | 0.6 |
| B: | 8.12 |
Technical Specifications
| Output RPM: | 29.2 | Ratio: | 60:1 |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 1.279 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 0.875 in | Gear Type: | Worm |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 2574 |
| Input RPM: | 1,750 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Bore Code: | 24 | Output Shaft Assembly Code: | 1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.5 in |
| Ratio Range: | 60:1 | Output Key: | 3/8 x 3.00 |
| Output Shaft Direction: | 1 | Model Code: | HM230 |
| Service Factor: | 1 | Center Distance (in): | 3 |
| Input Keyway: | 3/16 X 1.75 in | Motor Frame Size: | 140TC |
| No. of Gear Reductions: | Single | Assembly: | HM-1 |
| Output Torque Rating (in-lb): | 1924 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

