Grove Gear HM230-60-1-1.500-180TC-L3
Part #:HM230-60-1-1.500-180TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AJ: | 7.25 |
| G: | 2 | T: | 1.5 |
| BE1: | 0.5 in | AG: | 7.5 |
| BD: | 9 | L1: | 9.82 in |
| AE1: | 0.6 | Center Distance (in): | 3 in |
| F: | 4 | C: | 8.88 in |
| AD: | 6.53 | BF: | 0.53 |
| L: | 6.57 in | V: | 2.51 in |
| I: | 4.84 in | D: | 3.25 |
| B: | 8.12 | AE2: | 0.36 |
| U: | 0.875 in |
Technical Specifications
| No. of Gear Reductions: | Single | Model Code: | HM230 |
| Output Shaft Assembly Code: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output RPM: | 29.2 |
| Gear Type: | Worm | Assembly: | HM-1 |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Center Distance (in): | 3 | Housing Material: | Cast Iron |
| Output Key: | 3/8 x 3.00 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.5 in | Service Factor: | 1 |
| Ratio Range: | 60:1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 180TC | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Ratio: | 60:1 |
| Input HP @ 1750 RPM: | 1.279 | Input Diameter (in): | 0.875 in |
| Bore Code: | 24 | Output Shaft: | Hollow Bore |
| Thrust Rating - output shaft: | 2574 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1924 in/lbs |

