Grove Gear HM230-60-1-1.500-56C-L1
Part #:HM230-60-1-1.500-56C-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | C: | 8.88 in |
| AD: | 6.53 | D: | 3.25 |
| B: | 8.12 | L: | 6.57 in |
| AJ: | 5.88 | V: | 2.51 in |
| BD: | 5.88 | BE: | 0.38 in |
| BF: | 0.41 | AE2: | 0.36 |
| T: | 1.5 | LM: | 8.82 |
| G: | 2 | AG: | 7.5 |
| AE1: | 0.6 | Center Distance (in): | 3 in |
| U: | 0.875 in | AK: | 4.5 |
| F: | 4 |
Technical Specifications
| Model Code: | HM230 | Shaft Seal Material: | Viton |
| Assembly: | HM-1 | Output Shaft Assembly Code: | 1 |
| Ratio: | 60:1 | Housing Material: | Cast Iron |
| Motor Frame Size: | 56C | Output RPM: | 29.2 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 1.279 |
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Output Key: | 3/8 x 3.00 | Gear Type: | Worm |
| Input Diameter (in): | 0.875 in | Thrust Rating - output shaft: | 2574 |
| Product Type: | Right Angle | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 60:1 | Output Diameter (in): | 1.5 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Bore Code: | 24 |
| Output Shaft Direction: | 1 | Center Distance (in): | 3 |
| Output Torque Rating (in-lb): | 1924 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

