How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.57 in | I: | 4.84 in |
| BE: | 0.38 in | AJ: | 5.88 |
| T: | 1.625 | C: | 8.88 in |
| V: | 2.51 in | AK: | 4.5 |
| D: | 3.25 | AD: | 6.53 |
| LM: | 8.82 | Center Distance (in): | 3 in |
| BF: | 0.41 | AE1: | 0.6 |
| AE2: | 0.36 | G: | 2 |
| B: | 8.12 | U: | 0.875 in |
| AG: | 7.5 | F: | 4 |
| BD: | 5.88 |
Technical Specifications
| Ratio: | 60:1 | Product Type: | Right Angle |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.75 in |
| Output Key: | 3/8 x 3.00 | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 1.625 in | Output RPM: | 29.2 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Input HP @ 1750 RPM: | 1.279 | Shaft Seal Material: | Viton |
| Model Code: | HM230 | Bore Code: | 26 |
| Thrust Rating - output shaft: | 2574 | Input RPM: | 1,750 |
| Assembly: | HM-1 | Input Style: | Flexible Coupling Input |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Motor Frame Size: | 140TC | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Ratio Range: | 60:1 |
| Center Distance (in): | 3 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1924 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

