How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.36 | Center Distance (in): | 3 in |
| D: | 3.25 | AK: | 8.5 |
| T: | 1.625 | AD: | 6.53 |
| BE1: | 0.5 in | BD: | 9 |
| B: | 8.12 | V: | 2.51 in |
| AE1: | 0.6 | L: | 6.57 in |
| C: | 8.88 in | I: | 4.84 in |
| AJ: | 7.25 | AG: | 7.5 |
| F: | 4 | L1: | 9.82 in |
| G: | 2 | BF: | 0.53 |
| U: | 0.875 in |
Technical Specifications
| Ratio Range: | 60:1 | Input HP @ 1750 RPM: | 1.279 |
| Output Key: | 3/8 x 3.00 | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 2574 |
| Assembly: | HM-1 | Output Diameter (in): | 1.625 in |
| Motor Frame Size: | 210TC | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Model Code: | HM230 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Center Distance (in): | 3 |
| Output Shaft Assembly Code: | 1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio: | 60:1 | Output RPM: | 29.2 |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Input Diameter (in): | 0.875 in |
| Bore Code: | 26 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 1924 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

