How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 8.88 in | F: | 4 |
| BD: | 5.88 | AK: | 4.5 |
| AJ: | 5.88 | AG: | 7.5 |
| G: | 2 | AD: | 6.53 |
| V: | 2.51 in | BF: | 0.41 |
| T: | 1.688 | B: | 8.12 |
| BE: | 0.38 in | I: | 4.84 in |
| U: | 0.875 in | LM: | 8.82 |
| AE2: | 0.36 | D: | 3.25 |
| Center Distance (in): | 3 in | AE1: | 0.6 |
| L: | 6.57 in |
Technical Specifications
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 2574 |
| Bore Code: | 27 | Input Diameter (in): | 0.875 in |
| Motor Frame Size: | 140TC | Ratio Range: | 60:1 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Center Distance (in): | 3 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Model Code: | HM230 | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 1.279 | Product Type: | Right Angle |
| Output Key: | 3/8 x 3.00 | Output Shaft Direction: | 1 |
| Output RPM: | 29.2 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.75 in |
| Ratio: | 60:1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 1.688 in | Assembly: | HM-1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1924 in/lbs |

