How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.25 | G: | 2 |
| BF: | 0.41 | AE1: | 0.6 |
| Center Distance (in): | 3 in | L: | 6.57 in |
| I: | 4.84 in | AD: | 6.53 |
| AK: | 4.5 | F: | 4 |
| T: | 1.688 | BE: | 0.38 in |
| C: | 8.88 in | U: | 0.875 in |
| LM: | 8.82 | AG: | 7.5 |
| BD: | 5.88 | B: | 8.12 |
| AE2: | 0.36 | AJ: | 5.88 |
| V: | 2.51 in |
Technical Specifications
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Assembly: | HM-1 | Bore Code: | 27 |
| Output Shaft: | Hollow Bore | Ratio Range: | 60:1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.688 in |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 3 | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 56C |
| Ratio: | 60:1 | Input Diameter (in): | 0.875 in |
| Output RPM: | 29.2 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Model Code: | HM230 | Housing Material: | Cast Iron |
| Output Key: | 3/8 x 3.00 | Thrust Rating - output shaft: | 2574 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 1.279 | Input Keyway: | 3/16 X 1.75 in |
| Output Torque Rating (in-lb): | 1924 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

