How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | BE: | 0.38 in |
| BD: | 5.88 | G: | 2 |
| T: | 1.688 | AG: | 7.5 |
| U: | 0.875 in | D: | 3.25 |
| AE1: | 0.6 | F: | 4 |
| AJ: | 5.88 | V: | 2.51 in |
| Center Distance (in): | 3 in | B: | 8.12 |
| C: | 8.88 in | I: | 4.84 in |
| L: | 6.57 in | AD: | 6.53 |
| AK: | 4.5 | LM: | 8.82 |
| AE2: | 0.36 |
Technical Specifications
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Ratio: | 60:1 |
| Ratio Range: | 60:1 | Input RPM: | 1,750 |
| Output Diameter (in): | 1.688 in | Output Key: | 3/8 x 3.00 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Input Diameter (in): | 0.875 in | Service Factor: | 1 |
| Motor Frame Size: | 56C | Output RPM: | 29.2 |
| Input HP @ 1750 RPM: | 1.279 | Assembly: | HM-1 |
| Input Keyway: | 3/16 X 1.75 in | Product Type: | Right Angle |
| Center Distance (in): | 3 | Thrust Rating - output shaft: | 2574 |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Bore Code: | 27 | Model Code: | HM230 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1924 in/lbs |

