Grove Gear HM230-60-1-1.750-140TC-L1
Part #:HM230-60-1-1.750-140TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 4 | Center Distance (in): | 3 in |
| AK: | 4.5 | V: | 2.51 in |
| U: | 0.875 in | AG: | 7.5 |
| LM: | 8.82 | BD: | 5.88 |
| AE2: | 0.36 | AJ: | 5.88 |
| AE1: | 0.6 | C: | 8.88 in |
| G: | 2 | I: | 4.84 in |
| T: | 1.75 | AD: | 6.53 |
| D: | 3.25 | BF: | 0.41 |
| L: | 6.57 in | BE: | 0.38 in |
| B: | 8.12 |
Technical Specifications
| Output Key: | 3/8 x 3.00 | Input RPM: | 1,750 |
| Output RPM: | 29.2 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Input Diameter (in): | 0.875 in |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 1.279 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 140TC | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Thrust Rating - output shaft: | 2574 |
| No. of Gear Reductions: | Single | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 60:1 | Assembly: | HM-1 |
| Center Distance (in): | 3 | Input Keyway: | 3/16 X 1.75 in |
| Output Diameter (in): | 1.75 in | Model Code: | HM230 |
| Ratio: | 60:1 | Bore Code: | 28 |
| Output Torque Rating (in-lb): | 1924 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

