Grove Gear HM230-60-1-1.750-140TC-L4
Part #:HM230-60-1-1.750-140TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 4 | BD: | 5.88 |
| BF: | 0.41 | LM: | 8.82 |
| BE: | 0.38 in | AE1: | 0.6 |
| AG: | 7.5 | U: | 0.875 in |
| AJ: | 5.88 | C: | 8.88 in |
| D: | 3.25 | I: | 4.84 in |
| AK: | 4.5 | T: | 1.75 |
| AD: | 6.53 | L: | 6.57 in |
| AE2: | 0.36 | G: | 2 |
| Center Distance (in): | 3 in | V: | 2.51 in |
| B: | 8.12 |
Technical Specifications
| Gear Type: | Worm | Service Factor: | 1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 140TC | Input Keyway: | 3/16 X 1.75 in |
| Bore Code: | 28 | Output Diameter (in): | 1.75 in |
| Ratio: | 60:1 | Assembly: | HM-1 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.875 in |
| Reducer: | Worm - Right Angle | Model Code: | HM230 |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Ratio Range: | 60:1 | Input HP @ 1750 RPM: | 1.279 |
| Thrust Rating - output shaft: | 2574 | Center Distance (in): | 3 |
| Output Key: | 3/8 x 3.00 | Output RPM: | 29.2 |
| Output Shaft Direction: | 1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Torque Rating (in-lb): | 1924 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

