How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | D: | 3.25 |
| T: | 1.75 | B: | 8.12 |
| AG: | 7.5 | AD: | 6.53 |
| V: | 2.51 in | G: | 2 |
| L: | 6.57 in | BE1: | 0.5 in |
| U: | 0.875 in | AE2: | 0.36 |
| Center Distance (in): | 3 in | BF: | 0.53 |
| F: | 4 | AJ: | 7.25 |
| C: | 8.88 in | BD: | 9 |
| I: | 4.84 in | AE1: | 0.6 |
| L1: | 9.82 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Bore Code: | 28 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 1.279 |
| Input Diameter (in): | 0.875 in | Model Code: | HM230 |
| Service Factor: | 1 | Assembly: | HM-1 |
| Thrust Rating - output shaft: | 2574 | Output Shaft: | Hollow Bore |
| Output RPM: | 29.2 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.75 in | Ratio Range: | 60:1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Input Keyway: | 3/16 X 1.75 in | Center Distance (in): | 3 |
| Ratio: | 60:1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 210TC |
| Output Key: | 3/8 x 3.00 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 1924 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

