How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AE2: | 0.36 |
| F: | 4 | T: | 1.75 |
| L: | 6.57 in | U: | 0.875 in |
| L1: | 9.82 in | C: | 8.88 in |
| AJ: | 7.25 | I: | 4.84 in |
| AD: | 6.53 | V: | 2.51 in |
| AE1: | 0.6 | AG: | 7.5 |
| Center Distance (in): | 3 in | D: | 3.25 |
| BD: | 9 | G: | 2 |
| AK: | 8.5 | B: | 8.12 |
| BF: | 0.53 |
Technical Specifications
| Center Distance (in): | 3 | Input RPM: | 1,750 |
| Ratio: | 60:1 | Output Shaft: | Hollow Bore |
| Bore Code: | 28 | Output Shaft Direction: | 1 |
| Assembly: | HM-1 | Gear Type: | Worm |
| Ratio Range: | 60:1 | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 1.75 in | Output RPM: | 29.2 |
| Input Keyway: | 3/16 X 1.75 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 1.279 | Model Code: | HM230 |
| Motor Frame Size: | 210TC | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Output Key: | 3/8 x 3.00 |
| Thrust Rating - output shaft: | 2574 | Input Diameter (in): | 0.875 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1924 in/lbs |

