How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | D: | 3.25 |
| BE: | 0.38 in | B: | 8.12 |
| LM: | 8.82 | F: | 4 |
| Center Distance (in): | 3 in | T: | 1.75 |
| AE1: | 0.6 | C: | 8.88 in |
| L: | 6.57 in | G: | 2 |
| AG: | 7.5 | AK: | 4.5 |
| U: | 0.875 in | I: | 4.84 in |
| AD: | 6.53 | AJ: | 5.88 |
| V: | 2.51 in | AE2: | 0.36 |
| BF: | 0.41 |
Technical Specifications
| Ratio: | 60:1 | Gear Type: | Worm |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Ratio Range: | 60:1 | Reducer: | Worm - Right Angle |
| Output Key: | 3/8 x 3.00 | Output RPM: | 29.2 |
| Bore Code: | 28 | Motor Frame Size: | 56C |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 3 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Output Diameter (in): | 1.75 in | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Model Code: | HM230 |
| Assembly: | HM-1 | Input HP @ 1750 RPM: | 1.279 |
| Input Diameter (in): | 0.875 in | Thrust Rating - output shaft: | 2574 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1924 in/lbs |

