Grove Gear HM230-60-1-1.938-140TC-L1
Part #:HM230-60-1-1.938-140TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | B: | 8.12 |
| U: | 0.875 in | BF: | 0.41 |
| BE: | 0.38 in | L: | 6.57 in |
| T: | 1.938 | AE1: | 0.6 |
| I: | 4.84 in | AJ: | 5.88 |
| BD: | 5.88 | D: | 3.25 |
| AK: | 4.5 | AG: | 7.5 |
| AD: | 6.53 | C: | 8.88 in |
| LM: | 8.82 | Center Distance (in): | 3 in |
| G: | 2 | F: | 4 |
| AE2: | 0.36 |
Technical Specifications
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Output Diameter (in): | 1.938 in | Motor Frame Size: | 140TC |
| Bore Code: | 31 | Assembly: | HM-1 |
| Input Keyway: | 3/16 X 1.75 in | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.875 in | Input HP @ 1750 RPM: | 1.279 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Output RPM: | 29.2 | Ratio Range: | 60:1 |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Output Key: | 1/2 X 3.38 | Model Code: | HM230 |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Ratio: | 60:1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Thrust Rating - output shaft: | 2574 |
| Center Distance (in): | 3 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 1924 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

