Grove Gear HM230-60-1-1.938-180TC-L9
Part #:HM230-60-1-1.938-180TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2 | L1: | 9.82 in |
| T: | 1.938 | I: | 4.84 in |
| U: | 0.875 in | L: | 6.57 in |
| C: | 8.88 in | BF: | 0.53 |
| AE1: | 0.6 | F: | 4 |
| AJ: | 7.25 | D: | 3.25 |
| AK: | 8.5 | AG: | 7.5 |
| BD: | 9 | Center Distance (in): | 3 in |
| AE2: | 0.36 | BE1: | 0.5 in |
| AD: | 6.53 | V: | 2.51 in |
| B: | 8.12 |
Technical Specifications
| Product Type: | Right Angle | Model Code: | HM230 |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Motor Frame Size: | 180TC | Center Distance (in): | 3 |
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.75 in |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Bore Code: | 31 |
| Output Key: | 1/2 X 3.38 | Ratio Range: | 60:1 |
| Ratio: | 60:1 | Output RPM: | 29.2 |
| Output Shaft Assembly Code: | 1 | Input Diameter (in): | 0.875 in |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 1.279 |
| Thrust Rating - output shaft: | 2574 | Housing Material: | Cast Iron |
| Assembly: | HM-1 | Output Diameter (in): | 1.938 in |
| Output Torque Rating (in-lb): | 1924 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

