How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | U: | 0.875 in |
| BF: | 0.53 | AJ: | 7.25 |
| AE1: | 0.6 | C: | 8.88 in |
| F: | 4 | I: | 4.84 in |
| AD: | 6.53 | D: | 3.25 |
| BD: | 9 | AG: | 7.5 |
| B: | 8.12 | T: | 1.938 |
| G: | 2 | L1: | 9.82 in |
| V: | 2.51 in | AE2: | 0.36 |
| L: | 6.57 in | Center Distance (in): | 3 in |
| BE1: | 0.5 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Output Key: | 1/2 X 3.38 | Ratio: | 60:1 |
| Input Diameter (in): | 0.875 in | Model Code: | HM230 |
| Output RPM: | 29.2 | Output Diameter (in): | 1.938 in |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 1.279 | Shaft Seal Material: | Viton |
| Center Distance (in): | 3 | Service Factor: | 1 |
| Thrust Rating - output shaft: | 2574 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Ratio Range: | 60:1 |
| Product Type: | Right Angle | Bore Code: | 31 |
| Assembly: | HM-1 | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.75 in | Motor Frame Size: | 210TC |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 1924 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

