How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.57 in | U: | 0.875 in |
| LM: | 8.82 | AG: | 7.5 |
| B: | 8.12 | AK: | 4.5 |
| I: | 4.84 in | AE2: | 0.36 |
| C: | 8.88 in | BF: | 0.41 |
| F: | 4 | D: | 3.25 |
| T: | 1.188 | G: | 2 |
| V: | 2.51 in | AE1: | 0.6 |
| AD: | 6.53 | Center Distance (in): | 3 in |
| BD: | 5.88 | AJ: | 5.88 |
| BE: | 0.38 in |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 140TC |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 1.279 |
| Model Code: | HM230 | Output Key: | 1/4 X 2.50 |
| Output Shaft: | Hollow Bore | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio: | 60:1 | Assembly: | HM-2 |
| Output Diameter (in): | 1.188 in | Thrust Rating - output shaft: | 2574 |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.875 in |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 3 | Product Type: | Right Angle |
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Direction: | 2 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Bore Code: | 19 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Ratio Range: | 60:1 |
| Output RPM: | 29.2 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1924 in/lbs |

