How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.36 | L: | 6.57 in |
| C: | 8.88 in | Center Distance (in): | 3 in |
| B: | 8.12 | BE: | 0.38 in |
| AG: | 7.5 | V: | 2.51 in |
| I: | 4.84 in | AK: | 4.5 |
| AJ: | 5.88 | F: | 4 |
| AE1: | 0.6 | LM: | 8.82 |
| T: | 1.188 | D: | 3.25 |
| BD: | 5.88 | U: | 0.875 in |
| G: | 2 | AD: | 6.53 |
| BF: | 0.41 |
Technical Specifications
| No. of Gear Reductions: | Single | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Bore Code: | 19 | Input RPM: | 1,750 |
| Ratio Range: | 60:1 | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 0.875 in | Output Shaft: | Hollow Bore |
| Ratio: | 60:1 | Housing Material: | Cast Iron |
| Output RPM: | 29.2 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 1.279 | Output Key: | 1/4 X 2.50 |
| Input Keyway: | 3/16 X 1.75 in | Assembly: | HM-2 |
| Motor Frame Size: | 140TC | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 3 | Service Factor: | 1 |
| Model Code: | HM230 | Output Diameter (in): | 1.188 in |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Thrust Rating - output shaft: | 2574 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1924 in/lbs |

