How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 6.53 | C: | 8.88 in |
| L: | 6.57 in | Center Distance (in): | 3 in |
| BE1: | 0.5 in | BF: | 0.53 |
| V: | 2.51 in | BD: | 9 |
| F: | 4 | G: | 2 |
| AK: | 8.5 | AE2: | 0.36 |
| T: | 1.188 | D: | 3.25 |
| I: | 4.84 in | AE1: | 0.6 |
| AJ: | 7.25 | U: | 0.875 in |
| B: | 8.12 | L1: | 9.82 in |
| AG: | 7.5 |
Technical Specifications
| Center Distance (in): | 3 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 1.279 |
| Gear Type: | Worm | Motor Frame Size: | 180TC |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.875 in |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Input Keyway: | 3/16 X 1.75 in | Product Type: | Right Angle |
| Assembly: | HM-2 | Output Shaft Direction: | 2 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 2574 |
| Output RPM: | 29.2 | Model Code: | HM230 |
| Housing Material: | Cast Iron | Ratio Range: | 60:1 |
| Input RPM: | 1,750 | Output Key: | 1/4 X 2.50 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.188 in |
| Bore Code: | 19 | Output Shaft Assembly Code: | 2 |
| Ratio: | 60:1 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1924 in/lbs |

