How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | BD: | 9 |
| T: | 1.188 | U: | 0.875 in |
| AE2: | 0.36 | C: | 8.88 in |
| D: | 3.25 | BF: | 0.53 |
| Center Distance (in): | 3 in | AJ: | 7.25 |
| F: | 4 | G: | 2 |
| I: | 4.84 in | B: | 8.12 |
| AG: | 7.5 | L: | 6.57 in |
| BE1: | 0.5 in | AK: | 8.5 |
| L1: | 9.82 in | AE1: | 0.6 |
| AD: | 6.53 |
Technical Specifications
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.188 in | Input HP @ 1750 RPM: | 1.279 |
| Gear Type: | Worm | Output RPM: | 29.2 |
| Input Keyway: | 3/16 X 1.75 in | Motor Frame Size: | 180TC |
| Ratio: | 60:1 | Thrust Rating - output shaft: | 2574 |
| Output Shaft Direction: | 2 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Diameter (in): | 0.875 in | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Bore Code: | 19 | Input RPM: | 1,750 |
| Model Code: | HM230 | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Ratio Range: | 60:1 |
| Center Distance (in): | 3 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Assembly: | HM-2 |
| Output Shaft Assembly Code: | 2 | Output Key: | 1/4 X 2.50 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1924 in/lbs |

