How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.57 in | I: | 4.84 in |
| AE1: | 0.6 | G: | 2 |
| AG: | 7.5 | AK: | 8.5 |
| Center Distance (in): | 3 in | U: | 0.875 in |
| C: | 8.88 in | BD: | 9 |
| BF: | 0.53 | F: | 4 |
| AD: | 6.53 | T: | 1.188 |
| AJ: | 7.25 | BE1: | 0.5 in |
| AE2: | 0.36 | D: | 3.25 |
| B: | 8.12 | L1: | 9.82 in |
| V: | 2.51 in |
Technical Specifications
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.188 in |
| Ratio Range: | 60:1 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 1.279 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Bore Code: | 19 |
| Input Diameter (in): | 0.875 in | Ratio: | 60:1 |
| Output Key: | 1/4 X 2.50 | Input Keyway: | 3/16 X 1.75 in |
| Center Distance (in): | 3 | Output RPM: | 29.2 |
| Thrust Rating - output shaft: | 2574 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 210TC | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Model Code: | HM230 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Assembly: | HM-2 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1924 in/lbs |

