Grove Gear HM230-60-2-1.188-56C-L2
Part #:HM230-60-2-1.188-56C-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 8.12 | T: | 1.188 |
| G: | 2 | BE: | 0.38 in |
| AK: | 4.5 | BD: | 5.88 |
| U: | 0.875 in | AD: | 6.53 |
| BF: | 0.41 | V: | 2.51 in |
| LM: | 8.82 | I: | 4.84 in |
| L: | 6.57 in | F: | 4 |
| AE2: | 0.36 | AG: | 7.5 |
| AE1: | 0.6 | C: | 8.88 in |
| AJ: | 5.88 | D: | 3.25 |
| Center Distance (in): | 3 in |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.875 in | Center Distance (in): | 3 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Model Code: | HM230 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.75 in |
| Housing Material: | Cast Iron | Output Key: | 1/4 X 2.50 |
| Ratio Range: | 60:1 | Output Diameter (in): | 1.188 in |
| Assembly: | HM-2 | Output Shaft Direction: | 2 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 56C | Gear Type: | Worm |
| Bore Code: | 19 | Output RPM: | 29.2 |
| Output Shaft: | Hollow Bore | Ratio: | 60:1 |
| Input HP @ 1750 RPM: | 1.279 | Thrust Rating - output shaft: | 2574 |
| Output Torque Rating (in-lb): | 1924 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

