Grove Gear HM230-60-2-1.188-56C-L4
Part #:HM230-60-2-1.188-56C-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 8.12 | AG: | 7.5 |
| BE: | 0.38 in | LM: | 8.82 |
| I: | 4.84 in | U: | 0.875 in |
| BF: | 0.41 | L: | 6.57 in |
| AE2: | 0.36 | C: | 8.88 in |
| AK: | 4.5 | F: | 4 |
| AD: | 6.53 | BD: | 5.88 |
| G: | 2 | Center Distance (in): | 3 in |
| D: | 3.25 | AE1: | 0.6 |
| T: | 1.188 | V: | 2.51 in |
| AJ: | 5.88 |
Technical Specifications
| Product Type: | Right Angle | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.188 in |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Output RPM: | 29.2 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 56C | Input Diameter (in): | 0.875 in |
| Thrust Rating - output shaft: | 2574 | Output Key: | 1/4 X 2.50 |
| Ratio: | 60:1 | Assembly: | HM-2 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Ratio Range: | 60:1 | Model Code: | HM230 |
| Output Shaft Direction: | 2 | Bore Code: | 19 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.75 in |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 1.279 | Center Distance (in): | 3 |
| Output Torque Rating (in-lb): | 1924 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

