Grove Gear HM230-60-2-1.250-140TC-L3
Part #:HM230-60-2-1.250-140TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.6 | C: | 8.88 in |
| T: | 1.25 | B: | 8.12 |
| LM: | 8.82 | I: | 4.84 in |
| AD: | 6.53 | L: | 6.57 in |
| D: | 3.25 | F: | 4 |
| BE: | 0.38 in | G: | 2 |
| AG: | 7.5 | U: | 0.875 in |
| AK: | 4.5 | BD: | 5.88 |
| Center Distance (in): | 3 in | BF: | 0.41 |
| V: | 2.51 in | AJ: | 5.88 |
| AE2: | 0.36 |
Technical Specifications
| Thrust Rating - output shaft: | 2574 | Reducer: | Worm - Right Angle |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Motor Frame Size: | 140TC |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 60:1 | Input Diameter (in): | 0.875 in |
| Housing Material: | Cast Iron | Model Code: | HM230 |
| Output Shaft: | Hollow Bore | Assembly: | HM-2 |
| Input Keyway: | 3/16 X 1.75 in | Center Distance (in): | 3 |
| Product Type: | Right Angle | Ratio: | 60:1 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 1.25 in |
| Input HP @ 1750 RPM: | 1.279 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Bore Code: | 20 |
| Output Key: | 1/4 X 2.50 | Output RPM: | 29.2 |
| Output Torque Rating (in-lb): | 1924 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

