Grove Gear HM230-60-2-1.250-140TC-L9
Part #:HM230-60-2-1.250-140TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 8.82 | AD: | 6.53 |
| AE1: | 0.6 | D: | 3.25 |
| Center Distance (in): | 3 in | AG: | 7.5 |
| V: | 2.51 in | G: | 2 |
| C: | 8.88 in | AJ: | 5.88 |
| BD: | 5.88 | I: | 4.84 in |
| L: | 6.57 in | BE: | 0.38 in |
| B: | 8.12 | U: | 0.875 in |
| F: | 4 | AE2: | 0.36 |
| T: | 1.25 | BF: | 0.41 |
| AK: | 4.5 |
Technical Specifications
| Housing Material: | Cast Iron | Output Key: | 1/4 X 2.50 |
| Input Style: | Flexible Coupling Input | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Bore Code: | 20 | No. of Gear Reductions: | Single |
| Output RPM: | 29.2 | Input Keyway: | 3/16 X 1.75 in |
| Input HP @ 1750 RPM: | 1.279 | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Output Diameter (in): | 1.25 in |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Ratio: | 60:1 |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 3 |
| Reducer: | Worm - Right Angle | Model Code: | HM230 |
| Thrust Rating - output shaft: | 2574 | Assembly: | HM-2 |
| Input Diameter (in): | 0.875 in | Input RPM: | 1,750 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Ratio Range: | 60:1 | Motor Frame Size: | 140TC |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1924 in/lbs |

