Grove Gear HM230-60-2-1.438-140TC-L2
Part #:HM230-60-2-1.438-140TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 8.12 | T: | 1.438 |
| I: | 4.84 in | G: | 2 |
| D: | 3.25 | AE2: | 0.36 |
| F: | 4 | BE: | 0.38 in |
| AG: | 7.5 | BD: | 5.88 |
| AE1: | 0.6 | AD: | 6.53 |
| V: | 2.51 in | Center Distance (in): | 3 in |
| LM: | 8.82 | AJ: | 5.88 |
| C: | 8.88 in | U: | 0.875 in |
| AK: | 4.5 | BF: | 0.41 |
| L: | 6.57 in |
Technical Specifications
| Assembly: | HM-2 | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Model Code: | HM230 | Output Diameter (in): | 1.438 in |
| Ratio Range: | 60:1 | Product Type: | Right Angle |
| Input Diameter (in): | 0.875 in | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 2574 |
| Reducer: | Worm - Right Angle | Output RPM: | 29.2 |
| Ratio: | 60:1 | Bore Code: | 23 |
| Service Factor: | 1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Output Key: | 3/8 x 3.00 |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 1.279 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Center Distance (in): | 3 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 140TC |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1924 in/lbs |

