Grove Gear HM230-60-2-1.438-140TC-L9
Part #:HM230-60-2-1.438-140TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 6.53 | AG: | 7.5 |
| C: | 8.88 in | F: | 4 |
| AK: | 4.5 | V: | 2.51 in |
| BD: | 5.88 | AE1: | 0.6 |
| T: | 1.438 | BE: | 0.38 in |
| Center Distance (in): | 3 in | BF: | 0.41 |
| AJ: | 5.88 | B: | 8.12 |
| I: | 4.84 in | AE2: | 0.36 |
| L: | 6.57 in | U: | 0.875 in |
| LM: | 8.82 | G: | 2 |
| D: | 3.25 |
Technical Specifications
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 140TC | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 1.279 | Input Keyway: | 3/16 X 1.75 in |
| Ratio: | 60:1 | Ratio Range: | 60:1 |
| Input Diameter (in): | 0.875 in | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Bore Code: | 23 | Center Distance (in): | 3 |
| Output Shaft Assembly Code: | 2 | Output Key: | 3/8 x 3.00 |
| Output RPM: | 29.2 | Model Code: | HM230 |
| Assembly: | HM-2 | Output Diameter (in): | 1.438 in |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 2574 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1924 in/lbs |

