How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.25 | AD: | 6.53 |
| F: | 4 | AJ: | 7.25 |
| V: | 2.51 in | B: | 8.12 |
| AK: | 8.5 | Center Distance (in): | 3 in |
| C: | 8.88 in | I: | 4.84 in |
| G: | 2 | AE2: | 0.36 |
| T: | 1.438 | U: | 0.875 in |
| BD: | 9 | AE1: | 0.6 |
| L: | 6.57 in | BF: | 0.53 |
| BE1: | 0.5 in | AG: | 7.5 |
| L1: | 9.82 in |
Technical Specifications
| Input RPM: | 1,750 | Ratio: | 60:1 |
| No. of Gear Reductions: | Single | Output RPM: | 29.2 |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Output Key: | 3/8 x 3.00 | Center Distance (in): | 3 |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 2574 |
| Model Code: | HM230 | Output Shaft Direction: | 2 |
| Ratio Range: | 60:1 | Motor Frame Size: | 180TC |
| Bore Code: | 23 | Input Style: | Flexible Coupling Input |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Assembly: | HM-2 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Input Keyway: | 3/16 X 1.75 in | Input HP @ 1750 RPM: | 1.279 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.438 in |
| Output Torque Rating (in-lb): | 1924 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

