How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.36 | I: | 4.84 in |
| D: | 3.25 | V: | 2.51 in |
| AK: | 8.5 | AG: | 7.5 |
| AJ: | 7.25 | AE1: | 0.6 |
| T: | 1.438 | Center Distance (in): | 3 in |
| BF: | 0.53 | C: | 8.88 in |
| U: | 0.875 in | BE1: | 0.5 in |
| B: | 8.12 | G: | 2 |
| L1: | 9.82 in | AD: | 6.53 |
| BD: | 9 | L: | 6.57 in |
| F: | 4 |
Technical Specifications
| Motor Frame Size: | 210TC | No. of Gear Reductions: | Single |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 1.279 |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Center Distance (in): | 3 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Output Key: | 3/8 x 3.00 | Ratio: | 60:1 |
| Model Code: | HM230 | Reducer: | Worm - Right Angle |
| Ratio Range: | 60:1 | Input Diameter (in): | 0.875 in |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Thrust Rating - output shaft: | 2574 | Product Type: | Right Angle |
| Service Factor: | 1 | Bore Code: | 23 |
| Assembly: | HM-2 | Input Keyway: | 3/16 X 1.75 in |
| Output Diameter (in): | 1.438 in | Output RPM: | 29.2 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1924 in/lbs |

