Grove Gear HM230-60-2-1.500-140TC-L3
Part #:HM230-60-2-1.500-140TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2 | BD: | 5.88 |
| AD: | 6.53 | AJ: | 5.88 |
| LM: | 8.82 | Center Distance (in): | 3 in |
| AK: | 4.5 | BF: | 0.41 |
| AG: | 7.5 | C: | 8.88 in |
| B: | 8.12 | I: | 4.84 in |
| U: | 0.875 in | BE: | 0.38 in |
| V: | 2.51 in | T: | 1.5 |
| D: | 3.25 | F: | 4 |
| AE1: | 0.6 | L: | 6.57 in |
| AE2: | 0.36 |
Technical Specifications
| Bore Code: | 24 | Input RPM: | 1,750 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Ratio Range: | 60:1 |
| Assembly: | HM-2 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 140TC | Ratio: | 60:1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.875 in | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Direction: | 2 |
| Output Key: | 3/8 x 3.00 | Output Diameter (in): | 1.5 in |
| Output Shaft: | Hollow Bore | Model Code: | HM230 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 1.279 |
| Output Shaft Assembly Code: | 2 | Thrust Rating - output shaft: | 2574 |
| Center Distance (in): | 3 | Output RPM: | 29.2 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1924 in/lbs |

