Grove Gear HM230-60-2-1.500-180TC
Part #:HM230-60-2-1.500-180TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 6.53 | BD: | 9 |
| BF: | 0.53 | AE1: | 0.6 |
| D: | 3.25 | B: | 8.12 |
| BE1: | 0.5 in | I: | 4.84 in |
| L: | 6.57 in | AK: | 8.5 |
| C: | 8.88 in | AG: | 7.5 |
| G: | 2 | U: | 0.875 in |
| V: | 2.51 in | F: | 4 |
| Center Distance (in): | 3 in | L1: | 9.82 in |
| AJ: | 7.25 | T: | 1.5 |
| AE2: | 0.36 |
Technical Specifications
| Ratio Range: | 60:1 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Ratio: | 60:1 |
| Thrust Rating - output shaft: | 2574 | Input HP @ 1750 RPM: | 1.279 |
| Motor Frame Size: | 180TC | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Output Diameter (in): | 1.5 in |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Model Code: | HM230 |
| Center Distance (in): | 3 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Assembly: | HM-2 |
| Input Keyway: | 3/16 X 1.75 in | Input Diameter (in): | 0.875 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Key: | 3/8 x 3.00 |
| Bore Code: | 24 | Input RPM: | 1,750 |
| Output RPM: | 29.2 | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1924 in/lbs |

