How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | L1: | 9.82 in |
| AK: | 8.5 | T: | 1.5 |
| B: | 8.12 | AD: | 6.53 |
| BF: | 0.53 | AE2: | 0.36 |
| F: | 4 | AG: | 7.5 |
| AE1: | 0.6 | I: | 4.84 in |
| C: | 8.88 in | G: | 2 |
| U: | 0.875 in | L: | 6.57 in |
| AJ: | 7.25 | BE1: | 0.5 in |
| V: | 2.51 in | BD: | 9 |
| D: | 3.25 |
Technical Specifications
| Output Key: | 3/8 x 3.00 | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Ratio: | 60:1 | Motor Frame Size: | 210TC |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.5 in | No. of Gear Reductions: | Single |
| Output RPM: | 29.2 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Bore Code: | 24 | Product Type: | Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Ratio Range: | 60:1 |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Thrust Rating - output shaft: | 2574 | Center Distance (in): | 3 |
| Assembly: | HM-2 | Input HP @ 1750 RPM: | 1.279 |
| Input Diameter (in): | 0.875 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Model Code: | HM230 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1924 in/lbs |

