Grove Gear HM230-60-2-1.500-56C-L1
Part #:HM230-60-2-1.500-56C-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 8.12 | U: | 0.875 in |
| AD: | 6.53 | AJ: | 5.88 |
| AG: | 7.5 | D: | 3.25 |
| F: | 4 | BD: | 5.88 |
| L: | 6.57 in | BF: | 0.41 |
| Center Distance (in): | 3 in | AE2: | 0.36 |
| I: | 4.84 in | V: | 2.51 in |
| AE1: | 0.6 | G: | 2 |
| T: | 1.5 | BE: | 0.38 in |
| C: | 8.88 in | AK: | 4.5 |
| LM: | 8.82 |
Technical Specifications
| Output Key: | 3/8 x 3.00 | No. of Gear Reductions: | Single |
| Center Distance (in): | 3 | Thrust Rating - output shaft: | 2574 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 1.279 |
| Gear Type: | Worm | Model Code: | HM230 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.5 in |
| Ratio: | 60:1 | Housing Material: | Cast Iron |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Bore Code: | 24 | Output Shaft Assembly Code: | 2 |
| Assembly: | HM-2 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Service Factor: | 1 | Ratio Range: | 60:1 |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.875 in |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Output RPM: | 29.2 | Motor Frame Size: | 56C |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1924 in/lbs |

