Grove Gear HM230-60-2-1.500-56C-L3
Part #:HM230-60-2-1.500-56C-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.6 | I: | 4.84 in |
| C: | 8.88 in | B: | 8.12 |
| AD: | 6.53 | L: | 6.57 in |
| BF: | 0.41 | V: | 2.51 in |
| Center Distance (in): | 3 in | D: | 3.25 |
| U: | 0.875 in | AJ: | 5.88 |
| AK: | 4.5 | G: | 2 |
| AG: | 7.5 | F: | 4 |
| BE: | 0.38 in | BD: | 5.88 |
| AE2: | 0.36 | T: | 1.5 |
| LM: | 8.82 |
Technical Specifications
| Input HP @ 1750 RPM: | 1.279 | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 3 | Bore Code: | 24 |
| Model Code: | HM230 | Output Shaft Direction: | 2 |
| Output Diameter (in): | 1.5 in | No. of Gear Reductions: | Single |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Input Keyway: | 3/16 X 1.75 in | Motor Frame Size: | 56C |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Ratio: | 60:1 | Input Diameter (in): | 0.875 in |
| Ratio Range: | 60:1 | Thrust Rating - output shaft: | 2574 |
| Output Key: | 3/8 x 3.00 | Assembly: | HM-2 |
| Output RPM: | 29.2 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1924 in/lbs |

