Grove Gear HM230-60-2-1.500-56C-L9
Part #:HM230-60-2-1.500-56C-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.36 | AG: | 7.5 |
| L: | 6.57 in | AE1: | 0.6 |
| AK: | 4.5 | BE: | 0.38 in |
| I: | 4.84 in | AJ: | 5.88 |
| F: | 4 | B: | 8.12 |
| BF: | 0.41 | T: | 1.5 |
| D: | 3.25 | LM: | 8.82 |
| U: | 0.875 in | G: | 2 |
| C: | 8.88 in | BD: | 5.88 |
| Center Distance (in): | 3 in | AD: | 6.53 |
| V: | 2.51 in |
Technical Specifications
| Shaft Seal Material: | Viton | Assembly: | HM-2 |
| Output Key: | 3/8 x 3.00 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 1.279 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio: | 60:1 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Model Code: | HM230 | Bore Code: | 24 |
| Product Type: | Right Angle | Ratio Range: | 60:1 |
| Service Factor: | 1 | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 2 |
| Input Diameter (in): | 0.875 in | Output RPM: | 29.2 |
| Thrust Rating - output shaft: | 2574 | Input Keyway: | 3/16 X 1.75 in |
| Output Diameter (in): | 1.5 in | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 56C |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1924 in/lbs |

