How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.36 | BD: | 5.88 |
| BE: | 0.38 in | D: | 3.25 |
| LM: | 8.82 | F: | 4 |
| AE1: | 0.6 | AK: | 4.5 |
| I: | 4.84 in | T: | 1.625 |
| G: | 2 | Center Distance (in): | 3 in |
| AD: | 6.53 | B: | 8.12 |
| BF: | 0.41 | AJ: | 5.88 |
| V: | 2.51 in | U: | 0.875 in |
| C: | 8.88 in | AG: | 7.5 |
| L: | 6.57 in |
Technical Specifications
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 140TC | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Assembly: | HM-2 | Model Code: | HM230 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Ratio Range: | 60:1 |
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 2574 |
| Bore Code: | 26 | Input Diameter (in): | 0.875 in |
| Center Distance (in): | 3 | Output Key: | 3/8 x 3.00 |
| Input HP @ 1750 RPM: | 1.279 | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Output RPM: | 29.2 |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Ratio: | 60:1 | Output Diameter (in): | 1.625 in |
| Output Torque Rating (in-lb): | 1924 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

