How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.57 in | C: | 8.88 in |
| G: | 2 | T: | 1.625 |
| F: | 4 | AE2: | 0.36 |
| BF: | 0.41 | B: | 8.12 |
| BD: | 5.88 | AE1: | 0.6 |
| V: | 2.51 in | AJ: | 5.88 |
| AK: | 4.5 | BE: | 0.38 in |
| Center Distance (in): | 3 in | AD: | 6.53 |
| D: | 3.25 | I: | 4.84 in |
| U: | 0.875 in | LM: | 8.82 |
| AG: | 7.5 |
Technical Specifications
| Product Type: | Right Angle | Ratio Range: | 60:1 |
| Model Code: | HM230 | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Assembly: | HM-2 | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 1.279 | Input Keyway: | 3/16 X 1.75 in |
| Gear Type: | Worm | Input Diameter (in): | 0.875 in |
| Output Shaft Direction: | 2 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio: | 60:1 | No. of Gear Reductions: | Single |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output RPM: | 29.2 |
| Output Diameter (in): | 1.625 in | Bore Code: | 26 |
| Motor Frame Size: | 140TC | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 2574 |
| Center Distance (in): | 3 | Output Key: | 3/8 x 3.00 |
| Output Torque Rating (in-lb): | 1924 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

