How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | BF: | 0.41 |
| AE2: | 0.36 | U: | 0.875 in |
| F: | 4 | L: | 6.57 in |
| B: | 8.12 | I: | 4.84 in |
| AK: | 4.5 | BE: | 0.38 in |
| LM: | 8.82 | AE1: | 0.6 |
| BD: | 5.88 | AJ: | 5.88 |
| AG: | 7.5 | G: | 2 |
| D: | 3.25 | AD: | 6.53 |
| C: | 8.88 in | T: | 1.625 |
| Center Distance (in): | 3 in |
Technical Specifications
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Bore Code: | 26 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.625 in |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 1.279 |
| Output Shaft Direction: | 2 | Model Code: | HM230 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Key: | 3/8 x 3.00 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 2574 | Product Type: | Right Angle |
| Input Diameter (in): | 0.875 in | Motor Frame Size: | 140TC |
| Reducer: | Worm - Right Angle | Ratio Range: | 60:1 |
| Ratio: | 60:1 | Output RPM: | 29.2 |
| Input Keyway: | 3/16 X 1.75 in | Center Distance (in): | 3 |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Assembly: | HM-2 |
| Output Torque Rating (in-lb): | 1924 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

