How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 6.53 | T: | 1.688 |
| AG: | 7.5 | F: | 4 |
| BE: | 0.38 in | AE2: | 0.36 |
| D: | 3.25 | L: | 6.57 in |
| B: | 8.12 | G: | 2 |
| I: | 4.84 in | AJ: | 5.88 |
| AK: | 4.5 | BF: | 0.41 |
| BD: | 5.88 | LM: | 8.82 |
| U: | 0.875 in | C: | 8.88 in |
| AE1: | 0.6 | V: | 2.51 in |
| Center Distance (in): | 3 in |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 56C | Assembly: | HM-2 |
| Output Shaft Direction: | 2 | Input Diameter (in): | 0.875 in |
| Thrust Rating - output shaft: | 2574 | Input Keyway: | 3/16 X 1.75 in |
| Housing Material: | Cast Iron | Center Distance (in): | 3 |
| Model Code: | HM230 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Bore Code: | 27 | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Ratio Range: | 60:1 |
| Ratio: | 60:1 | Output Diameter (in): | 1.688 in |
| Output Key: | 3/8 x 3.00 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 1.279 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Output RPM: | 29.2 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1924 in/lbs |

