Grove Gear HM230-60-2-1.750-140TC-L2
Part #:HM230-60-2-1.750-140TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 7.5 | Center Distance (in): | 3 in |
| LM: | 8.82 | I: | 4.84 in |
| L: | 6.57 in | V: | 2.51 in |
| BD: | 5.88 | U: | 0.875 in |
| BF: | 0.41 | AJ: | 5.88 |
| D: | 3.25 | AE1: | 0.6 |
| AE2: | 0.36 | C: | 8.88 in |
| G: | 2 | T: | 1.75 |
| BE: | 0.38 in | F: | 4 |
| AD: | 6.53 | AK: | 4.5 |
| B: | 8.12 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 3 |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Output RPM: | 29.2 | Ratio: | 60:1 |
| Output Shaft Direction: | 2 | Assembly: | HM-2 |
| Input Diameter (in): | 0.875 in | Bore Code: | 28 |
| Motor Frame Size: | 140TC | Input RPM: | 1,750 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.75 in |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 2574 |
| Model Code: | HM230 | Input Keyway: | 3/16 X 1.75 in |
| Ratio Range: | 60:1 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 1.279 |
| Output Key: | 3/8 x 3.00 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Torque Rating (in-lb): | 1924 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

