How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.25 | BD: | 9 |
| AD: | 6.53 | Center Distance (in): | 3 in |
| BE1: | 0.5 in | I: | 4.84 in |
| U: | 0.875 in | AE2: | 0.36 |
| F: | 4 | AE1: | 0.6 |
| L1: | 9.82 in | BF: | 0.53 |
| C: | 8.88 in | AJ: | 7.25 |
| AK: | 8.5 | V: | 2.51 in |
| L: | 6.57 in | T: | 1.75 |
| B: | 8.12 | G: | 2 |
| AG: | 7.5 |
Technical Specifications
| Output RPM: | 29.2 | Input Keyway: | 3/16 X 1.75 in |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Ratio: | 60:1 | Housing Material: | Cast Iron |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Assembly: | HM-2 |
| Ratio Range: | 60:1 | Input Diameter (in): | 0.875 in |
| Bore Code: | 28 | Thrust Rating - output shaft: | 2574 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Model Code: | HM230 | Center Distance (in): | 3 |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 1.279 |
| Output Diameter (in): | 1.75 in | Motor Frame Size: | 180TC |
| Output Shaft Direction: | 2 | Output Key: | 3/8 x 3.00 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 1924 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

