How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | L: | 6.57 in |
| G: | 2 | C: | 8.88 in |
| B: | 8.12 | D: | 3.25 |
| AD: | 6.53 | AE1: | 0.6 |
| AK: | 8.5 | AE2: | 0.36 |
| BE1: | 0.5 in | U: | 0.875 in |
| BD: | 9 | T: | 1.75 |
| Center Distance (in): | 3 in | AG: | 7.5 |
| V: | 2.51 in | F: | 4 |
| BF: | 0.53 | AJ: | 7.25 |
| L1: | 9.82 in |
Technical Specifications
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Assembly: | HM-2 | Housing Material: | Cast Iron |
| Bore Code: | 28 | Ratio Range: | 60:1 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Thrust Rating - output shaft: | 2574 | Product Type: | Right Angle |
| Model Code: | HM230 | Service Factor: | 1 |
| Gear Type: | Worm | Output Key: | 3/8 x 3.00 |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 3 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.75 in |
| Input Keyway: | 3/16 X 1.75 in | Ratio: | 60:1 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 210TC | Output RPM: | 29.2 |
| Input HP @ 1750 RPM: | 1.279 | Output Shaft Assembly Code: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1924 in/lbs |

