How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | V: | 2.51 in |
| AD: | 6.53 | C: | 8.88 in |
| B: | 8.12 | L: | 6.57 in |
| BF: | 0.41 | T: | 1.75 |
| AG: | 7.5 | AE2: | 0.36 |
| U: | 0.875 in | G: | 2 |
| AE1: | 0.6 | BD: | 5.88 |
| F: | 4 | BE: | 0.38 in |
| I: | 4.84 in | D: | 3.25 |
| AJ: | 5.88 | LM: | 8.82 |
| Center Distance (in): | 3 in |
Technical Specifications
| Housing Material: | Cast Iron | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Ratio Range: | 60:1 |
| Input Keyway: | 3/16 X 1.75 in | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 0.875 in | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 56C |
| Input HP @ 1750 RPM: | 1.279 | Output RPM: | 29.2 |
| Model Code: | HM230 | Ratio: | 60:1 |
| Bore Code: | 28 | Input RPM: | 1,750 |
| Output Diameter (in): | 1.75 in | Assembly: | HM-2 |
| Thrust Rating - output shaft: | 2574 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Output Key: | 3/8 x 3.00 |
| Center Distance (in): | 3 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 1924 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

