Grove Gear HM230-60-2-1.938-140TC-L3
Part #:HM230-60-2-1.938-140TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | F: | 4 |
| AE1: | 0.6 | D: | 3.25 |
| V: | 2.51 in | C: | 8.88 in |
| AE2: | 0.36 | L: | 6.57 in |
| BE: | 0.38 in | B: | 8.12 |
| T: | 1.938 | I: | 4.84 in |
| G: | 2 | AJ: | 5.88 |
| BD: | 5.88 | AD: | 6.53 |
| BF: | 0.41 | Center Distance (in): | 3 in |
| LM: | 8.82 | AK: | 4.5 |
| AG: | 7.5 |
Technical Specifications
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Gear Type: | Worm | Ratio Range: | 60:1 |
| Input Diameter (in): | 0.875 in | Service Factor: | 1 |
| Center Distance (in): | 3 | Model Code: | HM230 |
| No. of Gear Reductions: | Single | Output Key: | 1/2 X 3.38 |
| Output Diameter (in): | 1.938 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 140TC | Ratio: | 60:1 |
| Assembly: | HM-2 | Input Style: | Flexible Coupling Input |
| Thrust Rating - output shaft: | 2574 | Input HP @ 1750 RPM: | 1.279 |
| Bore Code: | 31 | Input Keyway: | 3/16 X 1.75 in |
| Housing Material: | Cast Iron | Output RPM: | 29.2 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1924 in/lbs |

