Grove Gear HM230-60-2-1.938-140TC-L4
Part #:HM230-60-2-1.938-140TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 8.88 in | G: | 2 |
| U: | 0.875 in | AK: | 4.5 |
| B: | 8.12 | D: | 3.25 |
| BD: | 5.88 | Center Distance (in): | 3 in |
| BF: | 0.41 | AE1: | 0.6 |
| LM: | 8.82 | F: | 4 |
| AE2: | 0.36 | T: | 1.938 |
| AD: | 6.53 | AG: | 7.5 |
| BE: | 0.38 in | AJ: | 5.88 |
| V: | 2.51 in | L: | 6.57 in |
| I: | 4.84 in |
Technical Specifications
| Thrust Rating - output shaft: | 2574 | Input RPM: | 1,750 |
| Output Diameter (in): | 1.938 in | Output Shaft Direction: | 2 |
| Input Diameter (in): | 0.875 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 60:1 | Bore Code: | 31 |
| Center Distance (in): | 3 | Assembly: | HM-2 |
| Output Shaft Assembly Code: | 2 | Ratio: | 60:1 |
| Input HP @ 1750 RPM: | 1.279 | Output Shaft: | Hollow Bore |
| Model Code: | HM230 | Housing Material: | Cast Iron |
| Output RPM: | 29.2 | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Motor Frame Size: | 140TC |
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.75 in |
| No. of Gear Reductions: | Single | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Key: | 1/2 X 3.38 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 1924 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

