Grove Gear HM230-60-2-1.938-140TC-L9
Part #:HM230-60-2-1.938-140TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.938 | BD: | 5.88 |
| V: | 2.51 in | BE: | 0.38 in |
| I: | 4.84 in | LM: | 8.82 |
| AG: | 7.5 | AK: | 4.5 |
| D: | 3.25 | U: | 0.875 in |
| Center Distance (in): | 3 in | L: | 6.57 in |
| F: | 4 | C: | 8.88 in |
| AD: | 6.53 | B: | 8.12 |
| AJ: | 5.88 | AE2: | 0.36 |
| AE1: | 0.6 | G: | 2 |
| BF: | 0.41 |
Technical Specifications
| Housing Material: | Cast Iron | Output Diameter (in): | 1.938 in |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Output Key: | 1/2 X 3.38 | Ratio Range: | 60:1 |
| Service Factor: | 1 | Bore Code: | 31 |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 2574 |
| Shaft Seal Material: | Viton | Ratio: | 60:1 |
| Output Shaft Assembly Code: | 2 | Input Diameter (in): | 0.875 in |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 1.279 |
| Model Code: | HM230 | No. of Gear Reductions: | Single |
| Output RPM: | 29.2 | Assembly: | HM-2 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 3 |
| Motor Frame Size: | 140TC | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1924 in/lbs |

