Grove Gear HM230-60-2-1.938-180TC
Part #:HM230-60-2-1.938-180TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 7.5 | AD: | 6.53 |
| L1: | 9.82 in | C: | 8.88 in |
| AJ: | 7.25 | AE2: | 0.36 |
| T: | 1.938 | AE1: | 0.6 |
| L: | 6.57 in | B: | 8.12 |
| AK: | 8.5 | I: | 4.84 in |
| G: | 2 | Center Distance (in): | 3 in |
| F: | 4 | U: | 0.875 in |
| BE1: | 0.5 in | V: | 2.51 in |
| BF: | 0.53 | D: | 3.25 |
| BD: | 9 |
Technical Specifications
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Thrust Rating - output shaft: | 2574 | Motor Frame Size: | 180TC |
| Output RPM: | 29.2 | Assembly: | HM-2 |
| Center Distance (in): | 3 | Ratio: | 60:1 |
| Input HP @ 1750 RPM: | 1.279 | Service Factor: | 1 |
| Input Diameter (in): | 0.875 in | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 1.938 in | Reducer: | Worm - Right Angle |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Key: | 1/2 X 3.38 |
| Model Code: | HM230 | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Ratio Range: | 60:1 |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Bore Code: | 31 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.75 in |
| Output Torque Rating (in-lb): | 1924 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

